Catalog navigation
CAD model selection
Selectable products: 342
HELP_VARIABLE
Company
Wilo
Description
150-315
Bill of material
0006087296/01794
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
Level Of Detail
DESCRIPTION_SHORT
Short text
Single-stage, low-pressure centrifugal pump with axial suction, mounted on a baseplate. Standard version with spacer coupling.
DESCRIPTION_LONG
Tender text
Single-stage centrifugal pump as baseplate pump in accordance with EN 733, with axial suction ports and radial pressure ports for installation on a base. Pump with support foot and flanged bearing bracket, coupling, coupling guard and motor mounted to same baseplate. IEC motor with 3 PTC thermistor sensors. Shaft sealing with bidirectional bellows mechanical seal. Grey cast iron housing, stainless steel shaft, grey cast iron impeller. Cataphoretic coating as standard for all cast iron components in contact with fluid. Coupling variants: *Spacer coupling (standard) *Elastic coupling (variant P5, at a reduced price) Impeller variants (for an additional charge): *Bronze *Stainless steel NOTICE The elastic coupling does not contain a spacer. The spacer coupling is an elastic coupling with a spacer. The spacer reduces maintenance costs, and further motor orientation when changing the mechanical seal is not necessary.
PRODUCT_DESCRIPTION
Product description
ETIM_CLASS__EC_
ETIM Class (EC)
EC010076
MECHANICAL_SEAL
Mechanical seal
SPACER_COUPLING
Spacer coupling
EF023038
Pump casing material
Grey cast iron
EF023143
Quality class of pump casing
EN-GJL-250
EF011652
Material pump wheel
EF024149
Material pump wheel
EF014904
Volume flow rate (BEP)
0 m³/h
EF014905
Head at flow rate (BEP)
0 kPa
EF000992
Max. static height
0 m
EF000991
Max. discharge flow
0 m³/h
EF020449
Max. operating pressure
16.0 bar
EF003701
Electrical connection
EF000536
Cable length
0 mm
EF003977
Rated voltage
V
EF000351
Number of phases
3.000
EF005455
Frequency
50 Hz
EF000001
Nominal current
0 A
EF012425
Motor power output (P2) per motor
kW
EF013710
Minimum Efficiency Index (MEI)
0
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
1500.0 1/min
EF020121
Motor speed control
0
EF020120
Type of speed control
Regulated in fixed steps
EF015266
Communication
None
EF007178
Radio standard Bluetooth
no
EF007179
Radio standard 2G / 3G / 4G
no
EF016383
Radio standard 2G / 3G / 4G
no
EF016385
Radio standard 5G
no
EF016386
Interface signal 0-10 V / 2-10 V
No
EF016387
Interface signal 0-20 mA / 4-20 mA
No
EF016388
Interface PT100 / PT1000 / PTC
Yes
EF016389
Interface Pulse Width Modulation (PWM)
No
EF016390
Interface pulse counter
No
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
No
EF007312
With communication interface RS-232
No
EF007521
Supporting protocol for EtherNet/IP
No
EF003055
Supporting protocol for KNX
No
EF003052
Supporting protocol for PROFIBUS
No
EF007525
Supporting protocol for PROFINET IO
No
EF016391
Supporting protocol for CAN/CANOpen
No
EF016392
Supporting protocol for Modbus TCP
No
EF016393
Supporting protocol for Modbus RTU
No
EF016394
Supporting protocol for BACnet MS/TP
no
EF016395
Supporting protocol for BACnet IP
no
EF016396
Supporting protocol for LON/LONWorks
no
EF016397
Supporting protocol for LIN Bus
No
EF023182
Medium temperature (continuous)
-20.0 °C
EF002386
Ambient temperature
-15.0 °C
EF025116
Connection on supply side
EF025117
Diameter of connection on supply side
EF025503
Outer pipe diameter connection inlet side
0 mm
EF026143
Flange compression stage connection inlet
PN 16 bar
EF014906
Connection standard inlet side
EN 1092-2
EF025977
Connection outlet side
EF025118
Diameter of connection on delivery side
EF025504
Outer pipe diameter connection outlet side
mm
EF026233
Flange compression stage connection outlet
PN 16 bar
EF014907
Connection standard outlet side
EN 1092-2
EF001339
Flange shape
Flange
EF005474
Degree of protection (IP rating)
IP55
EF020246
Forced motor cooling
0
EF023094
Height of suction end
400.0 mm
EF023095
Height of pressure end
800.0 mm
EF023099
Length of centre pressure/suction
160.0 mm
EF023096
Pump length
mm
EF023097
Length of foundation plate
1840.0 mm
EF023098
Foundation plate width
730.0 mm
EF023102
Centre size of pressure flange
400.0 mm
EF004663
Explosion-proof
0
EF014908
Standard motor
Asynchronous
EF014979
Motor efficiency class
EF000167
Weight
0 kg
EF009598
Kind of motor starter
EF008234
Type of motor protection
PTC
EF023100
Pump width side 1
225.5 mm
EF023101
Pump width side 2
284.5 mm
A1
Angle to first bolt hole
°
A2
Angle to first bolt hole
22.50 °
B1
Thickness flange (incl. sealing edge)
mm
B2
Thickness flange (incl. sealing edge)
26.00 mm
D21
Diameter bolt hole
23.00 mm
D22
Diameter bolt hole
mm
D1
Outer diameter of flange
mm
D2
Outer diameter of flange
mm
DN1
Nominal inner diameter
mm
DN2
Nominal inner diameter
mm
DO1
Outer pipe diameter connection
mm
DO2
Outer pipe diameter connection
mm
F1
Thickness sealing edge
3.00 mm
F2
Thickness sealing edge
3.00 mm
K1
Pitch circle
mm
K2
Pitch circle
mm
N1
Number of bolt holes
N2
Number of bolt holes
8.00
D41
Diameter sealing edge
mm
D42
Diameter sealing edge
mm
A
Angle electrical cabinet
90.00 °
DM
Diameter motor
mm
H1
Height of suction end
400.00 mm
H2
Thickness foundation plate
120.00 mm
HD
Diameter pump housing
510.00 mm
L1
Connection length
160.00 mm
L2
Connection length
400.00 mm
LE1
Length pump housing
156.00 mm
LE2
Centre connection to end motor
mm
LE4
Width electrical cabinet
mm
LE5
Length electrical cabinet
mm
LE6
Centre pump to beginning motor
mm
LE7
Centre pump to top side electrical cabinet
mm
LE8
Length of foundation plate
1840.00 mm
LE9
Length 9
110.00 mm
LE10
Foundation plate width
730.00 mm
Z1
Working length
160.00 mm
Z2
Working length
400.00 mm
B8
Dimensions
450.00 mm
B9
Dimensions
550.000 mm
DIAMF
Dimensions
242 mm
DIAMG
Dimensions
286.00 mm
F
Dimensions
530.00 mm
G
Dimensions
mm
H8
Dimensions
220.00 mm
HH
Dimensions
mm
L8
Dimensions
450.00 mm
L9
Dimensions
1380.00 mm
LM
Dimensions
mm
M1
Dimensions
200.00 mm
R1
Dimensions
50.00 mm
L20
Dimensions
300 mm
Previews
3D
Dimension
2D
Download CAD models