Shower panel LINUS DP-SC-M
Mixed water
Made from a strong extruded aluminium profile with a high-quality, anodised finish. Manual actuation with automatic closing. Pivoting front panel for easy installation and servicing. Suitable for connections from rear or for exposed connections from above. Scope of delivery
- Self-closing exposed shower panel
- SC self-closing button
- Self-closing cartridge SC II
- LOW AEROSOL shower head, 20° ±6°, vandal-resistant
- Connection accessories with isolating valve(s)
- Fastening material for wall installation
Technical data
- Running time: 5 - 30 s (20 s )
- Flow: max. 9 l/min pressure independent
- Flow pressure: 1.0 - 5.0 bar
- Max. operating temperature: 70 °C temporarily
- Material: Actuation Brass; Shower head Brass, conform to German drinking water regulations; Housing Aluminium; Waterpath Dezincification-resistant brass, conform to German drinking water regulations
- Surface: Actuation Chrome; Shower head Chrome; Housing Brush anodised aluminium
- Dimensions: w 226 mm x h 1200 mm x d 115 mm
- Connection: 2x DN 15 G 1/2 AG
- Certificates: Belgaqua
- 008260899