WC operating panel EDITION
Vandal-resistant design
For SCHELL COMPACT II concealed WC flush valve. Scope of delivery
- Designer operating panel
- Self-closing cartridge with automatic nozzle cleaning needle
- Baffle plate for flow rate regulation
- Installation frame
Technical data
- Single flush: 4.5 - 9.0 l
- Material: Actuation Die-cast zinc; Front panel Stainless steel
- Surface: Actuation Chrome; Front panel Brushed stainless steel
- Dimensions front plate: w 120 mm x h 150 mm x d 12 mm
- Certificates: Watermark
- 028032899