Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2011Z - Tabletop soap holder with glass dish
Bill of material
A2011ZCR03
CODE
Code
A2011ZCR03
MAT1
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Soap holder Cm11X11 H4
SDESCR2
Very short description 2
Mito 2000 A2011Z 11X11 CR
ARTDESC
Article description
INDA ACCESSORIES Mito 2000 Soap holder Cm11X11 H4 CR
INTERCODE
International code
EAN-13:8033163980287
HEIGHT
Height
4 cm
WIDTH
Width
11 cm
DEPTH
Depth
11 cm
WEIGHT
Weight
0.450 kg
SER
Series
Mito 2000
LINE
Soap holder
MOD
Model
A2011Z
INTRACODE
Intrastat code
70139900
FIN
Panel finishes
Transparent
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models