Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A4667Z - Tabletop soap dispenser with satined glass container and chrome-plated brass pump
Bill of material
A4667ZCR21
CODE
Code
A4667ZCR21
MAT1
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Soap dispenser Cm8X9 H19
SDESCR2
Very short description 2
Touch 4600 A4667Z 8X9 CR
ARTDESC
Article description
INDA ACCESSORIES Touch 4600 Soap dispencer Cm8X9 H19 CR
INTERCODE
International code
EAN-13:8010359998905
HEIGHT
Height
19 cm
WIDTH
Width
8 cm
DEPTH
Depth
9 cm
WEIGHT
Weight
0.820 kg
SER
Series
Touch 4600
LINE
Soap dispenser
MOD
Model
A4667Z
INTRACODE
Intrastat code
74182000
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Altakuota
Previews
3D
Dimension
2D
Download CAD models