Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV114A - Wall mounted/free-standing toilet brush holder
Bill of material
AV114ACR
CODE
Code
AV114ACR
MAT
Material
Chrome-plated
SDESCR1
Very short description 1
INDA Toilet Brush Holder Cm9.1X9.1 H39.6
SDESCR2
Very short description 2
MY WAY AV114A 9.1X9.1 CR
ARTDESC
Article description
INDA ACCESSORIES MY WAY Toilet Brush Holder Cm9.1X9.1 H39.6 CR
INTERCODE
International code
EAN-13:8033163023779
HEIGHT
Height
39.6 cm
WIDTH
Width
9.1 cm
DEPTH
Depth
9.1 cm
WEIGHT
Weight
1.385 kg
SER
Series
MY WAY
LINE
Toilet Brush Holder
MOD
Model
AV114A
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models