Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
INDA
Description
AV114B - Wall mounted/free-standing toilet brush holder
Bill of material
AV114BNE
CODE
Code
MAT
Material
SDESCR1
Very short description 1
INDA Toilet Brush Holder Cm8X8 H40
SDESCR2
Very short description 2
ARTDESC
Article description
INTERCODE
International code
EAN-13:8033163689012
HEIGHT
Height
40 cm
WIDTH
Width
8 cm
DEPTH
Depth
8 cm
WEIGHT
Weight
1.385 kg
SER
Series
MY WAY
LINE
Toilet Brush Holder
MOD
Model
AV114B
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models