Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
JUNG PUMPEN
Description
compli 400 - Sewage lifting station for single dwellings
Bill of material
JP50081
ARTNR
Item number
TYP
Type
SPA
Voltage
V
B
Width
650 mm
H
Height
510 mm
T
Depth
550 mm
P1
Engine power
kW
P2
Engine power
kW
STR
Electricity
A
A
Cores
STE
Plug
CNSMASSEXACT
Mass
kg
INFO
Infotext
Infotext
Previews
3D
Dimension
2D
Download CAD models