Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
ER GH - Unterputzgehäuse
Bill of material
0084.0350
ARTNR
Item number
0084.0350
CTN
Customs Tariff Number
84149000
LODLEVEL
LOD Level
400
POS
Position
A
Execution
Plastic discharge baffle convertible at the side / rear with self-contained plastic non-return flap, without fire protection housing, second room connection right / left / down possible
L
Air direction
Vent
E1
Installation
Wall / Ceiling
E2
Mounting
Flush
MG
Material housing
Plastic
G
Mass
0.592 kg
B
Fire protection
no
A2
Discharge
side / rear
ADM
Connection diameter
75 / 80 mm
B3
Width
250 mm
H
Height
250 mm
T
Depth
108 mm
V
Packaging Unit
1 Stück
S
Range
B
GE
GTIN (EAN)
4012799843504
SA700ID17
Previews
3D
Dimension
2D
Download CAD models