Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
ER-SE UP - Sound insulation element for single ventilation system ER
Bill of material
0192.0678
ARTNR
Item number
0192.0678
CTN
Customs Tariff Number
39209300
LODDEST
LOD Destination
LODLEVEL
LOD Level
E1
Installation
Gehäuse
E2
Mounting
Flush
M
Material
melamine resin
F
Colour
gray
G
Mass
0.017 kg
B
Width
220 mm
H
Height
220 mm
T
Depth
60 mm
EG
Insertion loss total
2.500 dB
EA
Insertion loss Note
max 3.5 dB
S
Range
B
GE
GTIN (EAN)
4012799926788
Previews
3D
Dimension
2D
Download CAD models