Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
ER-UPM - Mounting bracket for concealed housing ER GH and ER-UP ..
Bill of material
0093.0277
ARTNR
Item number
0093.0277
CTN
Customs Tariff Number
73089098
LODDEST
LOD Destination
LODLEVEL
LOD Level
M
Material
Galvanized steel, sheet
G
Weight
0.4 kg
W
Width
350 mm
H
Height
45 mm
D
Depth
55 mm
PU
Packaging Unit
1 Stück
R
Range
B
GE
GTIN (EAN)
4012799932772
Previews
3D
Dimension
2D
Download CAD models