Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
ER-ZR - Secondary connection set for combination with fan insert ER 100 ..
Bill of material
0093.1025
ARTNR
Item number
0093.1025
CTN
Customs Tariff Number
39269097
LODDEST
LOD Destination
LODLEVEL
LOD Level
L
Air direction
Entlüftung
I
Installation
Wall
M
Material
Plastic
C
Colour
Traffic white, similar to RAL 9016
W
Weight
0.2 kg
FC
Filter class
G2
WD
Width
150 mm
H
Height
150 mm
D
Depth
100 mm
AT
ambient temperature
60 °C
PU
Packaging Unit
1 Stück
R
Range
B
GE
GTIN (EAN)
4012799990314
Previews
3D
Dimension
2D
Download CAD models