Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Palme
Description
FEROX 1-part swing door without fixed panel - Swing doors
Bill of material
FETP175/H1/29
PG
Product group
Ferox alcove doors
WG
Material group
Swing doors
PL
Product line
Ferox
INS
Installation
Alcove
AT
Item text
FEROX 1-part swing door without fixed panel, hinge left | installation on tiled floor with standard size 730 x 2000 mm
W
Wall connection
Vario with 20 mm tolerance range
K
Dimension
Standard size
E
Hinged side
M
Installation
B
Width
mm
Enter value for B
Width
mm
cm
inch
ft
H
Height
2000 mm
BN
Part no.
FETP175/H1/29
BL
Floor solution
GR
Handles
D
Doors open / closed
AP
Selection 2 profile colours
AG
Selection 3 glass type
LODLEVEL
LOD Level
Previews
3D
2D
Download CAD models