Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Palme
Description
FEROX 4-part corner entry - Corner entry with swing door
Bill of material
FEEFT20/H1/29+FEETF55/29+FEZSS01/29+FEEFT20/H1/29+FEETF55/29+FEZSS01/29+FEZDS02/29
PG
Product group
Ferox alcove doors
WG
Material group
Corner entry
PL
Product line
FEROX
INS
Installation
Corner
AT
Item text
FEROX 4-part corner entry with swing doors on fixed panels | installation on tiled floor in standard/standard size 712 x 712 x 2000 mm
W
Wall connection
Vario with tolerance range
K
Dimension, left
Standard size
K2
Dimension, right
Standard size
M
Installation
MFB
Installation information
Width on tiled floor = wall to inner edge of shower enclosure glass
B
Width, left
mm
Enter value for B
Width, left
mm
cm
inch
ft
B2
Width, right
mm
Enter value for B2
Width, right
mm
cm
inch
ft
H
Height
2000 mm
BN
Part no.
FEEFT20/H1/29+FEETF55/29+FEZSS01/29+FEEFT20/H1/29+FEETF55/29+FEZSS01/29+FEZDS02/29
BL
Floor solution
GR
Handles
AP
Selection 2 profile colours
AG
Selection 3 glass type
D
Doors open / closed
LODLEVEL
LOD Level
Previews
3D
2D
Download CAD models