您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Code
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
4256762
Wilo
Multistage vertical in-line pumps
Multivert MVIE
Powered by
CAD模型選擇
{wilo/40288a8a54ce361f0154de0841f9285f/40288a8a54ce361f0154de0845916f39/8ae2819c829f24b00182b0ed86c12f35.prj},{NB=Multivert MVIE7003/1 (3~, PN25, EPDM) 4256762(350)},{ARTICLE_ID=4256762},{EF014904=0},{EF014905=0},{EF000991=123.0},{EF000992=74.75},{EF020449=25.0},{EF000536=0},{EF003977=400},{EF000351=3},{EF000001=26.70},{EF012425=15.0},{EF013710=0.4},{EF001642=0},{EF007178=0},{EF007179=0},{EF016383=0},{EF016385=0},{EF016386=0},{EF016387=0},{EF016388=0},{EF016389=0},{EF016390=0},{EF003626=0},{EF007521=0},{EF003055=0},{EF003052=0},{EF007525=0},{EF016391=0},{EF016392=0},{EF016393=0},{EF016394=0},{EF016395=0},{EF016396=0},{EF016397=0},{EF023182=-15.0},{EF002386=-15.0},{EF025503=100},{EF025504=100},{EF004265=380.0},{EF023086=1334.0},{EF000167=173.0},{A=0},{A1=22.5},{A2=22.5},{B1=28},{B2=28},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Wilo
Description
IE5 70m³/h (nominal flow), PN25
Bill of material
4256762
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
4256762
4256762
ARTICLE_NAME
Type code
Multivert MVIE7003/1 (3~, PN25, EPDM)
Multivert MVIE7003/1 (3~, PN25, EPDM)
LOD
Level Of Detail
350
300
200
350
300
200
MANUFACTURER_NAME
Manufacturer
WILO SE
DESCRIPTION_SHORT
Short text
Non-self-priming multistage pump with integrated frequency converter
DESCRIPTION_LONG
Tender text
Vertical version of highly efficient high-pressure multistage centrifugal pump with in-line connections, IEC motor with motor efficiency class IE5 and integrated, air-cooled frequency converter. The integrated frequency converter enables variable speed, pressure and PID control. Control modes Speed control: Manually via green button or an external signal *Constant or variable pressure: Pressure control via sensor, setpoint configuration via green button or external signal *PID control: other constant control variables (temperature, volume flow, pressure…) with sensor, setpoint adjustment with Green Button, by means of external signals The electronic module offers various protective functions including overload protection, low-water recognition as well as safeguards for mains under or overvoltage, high ambient temperature, phase failure, blocked pumps and short-circuits. Error messages are output to the display. Input: *In1: Input, sensor signal 4 – 20 mA, 0 – 10 V, 0 – 20 mA or 2 – 10 V *In2: Input, setpoint 0 – 20 mA, 0 – 10 V, 4 – 20 mA or 2 – 10 V Output: *Voltage output +24 V with max. contact strength of 60 mA *Potential-free collective run and fault signals *External On/Off mode. *Slot for Wilo-IF modules Modbus, BACnet, CAN, PLR, LON for connection to the building automation The pump and motor shafts are connected via clamp coupling. A special lantern ball bearing ensures optimum admission of axial thrusts. Special, built-in lifting eyes allow the pump to be easily installed. The pump is suitable for water distribution and boosting, industrial circulation systems, process water and cooling water circulation systems, fire-fighting systems, washing systems, and irrigation. It can also be used in washing systems as well as for irrigation. Special features/Product advantages *Green button and display enable easy operation and adjustment *Efficiency-optimised hydraulics *Corrosion-resistant impellers and guide vanes and stage housings *Flow- and degassing-optimised hydraulics Scope of delivery *Wilo-Multivert MVIE high-pressure multistage centrifugal pump *Installation and operating instructions Notes on the design *Optional plug-in IF module *Sensors are available as accessories.
PRODUCT_DESCRIPTION
Product description
Multivert MVIE7003/1 (3~. PN25. EPDM)
Multivert MVIE7003/1 (3~. PN25. EPDM)
ETIM_CLASS__EC_
ETIM Class (EC)
0
EF000010
Model
0
EF023038
Pump casing material
Grey cast iron
EF023143
Quality class of pump casing
EN-GJL-250
EF011652
Material pump wheel
Stainless steel
EF024149
Material pump wheel
GX5CrNiMo19-11-2
EF004250
Material of connection
Grey cast iron
EF025877
Material quality connection
EN-GJL-250
EF014904
Volume flow rate (BEP)
0
m³/h
EF014905
Head at flow rate (BEP)
0
kPa
EF000991
Max. discharge flow
123.0
123.0
m³/h
EF000992
Max. static height
74.75
74.75
m
EF020449
Max. operating pressure
25.0
bar
EF003701
Electrical connection
Terminals
EF000536
Cable length
0
mm
EF003977
Rated voltage
400
V
EF000351
Number of phases
3
EF005455
Frequency
50. 60
Hz
EF000001
Nominal current
26.70
26.70
A
EF012425
Motor power output (P2) per motor
15.0
15.0
kW
EF013710
Minimum Efficiency Index (MEI)
0.4
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
0
1/min
EF020121
Motor speed control
Built-in
EF020120
Type of speed control
0
EF023093
Motor with extended shaft
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
0
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
0
EF016385
Radio standard 5G
0
EF016386
Interface signal 0-10 V / 2-10 V
0
EF016387
Interface signal 0-20 mA / 4-20 mA
0
EF016388
Interface PT100 / PT1000 / PTC
0
EF016389
Interface Pulse Width Modulation (PWM)
0
EF016390
Interface pulse counter
0
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
0
EF007312
With communication interface RS-232
0
EF007521
Supporting protocol for EtherNet/IP
0
EF003055
Supporting protocol for KNX
0
EF003052
Supporting protocol for PROFIBUS
0
EF007525
Supporting protocol for PROFINET IO
0
EF016391
Supporting protocol for CAN/CANOpen
0
EF016392
Supporting protocol for Modbus TCP
0
EF016393
Supporting protocol for Modbus RTU
0
EF016394
Supporting protocol for BACnet MS/TP
0
EF016395
Supporting protocol for BACnet IP
0
EF016396
Supporting protocol for LON/LONWorks
0
EF016397
Supporting protocol for LIN Bus
0
EF023182
Medium temperature (continuous)
-15.0
°C
EF002386
Ambient temperature
-15.0
°C
EF025116
Connection on supply side
Flange
EF025117
Diameter of connection on supply side
DN 100
EF025503
Outer pipe diameter connection inlet side
100
mm
EF026143
Flange compression stage connection inlet
PN 25
bar
EF014906
Connection standard inlet side
EN 1092-2
EF025977
Connection outlet side
Flange;DN100-PN25-EN1092-2
EF025118
Diameter of connection on delivery side
DN 100
EF025504
Outer pipe diameter connection outlet side
100
mm
EF026233
Flange compression stage connection outlet
PN 25
bar
EF014907
Connection standard outlet side
EN 1092-2
EF001339
Flange shape
Flange
EF020038
Self-priming
no
EF005474
Degree of protection (IP rating)
IP55
EF004265
Recess length
380.0
mm
EF023086
Pump height
1334.0
1334.0
mm
EF000167
Weight
173.0
173.0
kg
EF004663
Explosion-proof
0
EF014908
Standard motor
EC motor
EF014979
Motor efficiency class
IE5
EF016015
With protection against dry running
0
EF008837
Approval
no
MECHANICAL_SEAL
Mechanical seal
BQ1EGG
EF023103
With oval counterflanges
no
A
Angle electrical cabinet
0
°
A1
Angle to first bolt hole
22.5
°
A2
Angle to first bolt hole
22.5
°
B1
Thickness flange (incl. sealing edge)
28
mm
B2
Thickness flange (incl. sealing edge)
28
mm
BO1
Width oval flange
0
mm
BO2
Width oval flange
0
mm
D1
Outer diameter of flange
235
mm
D2
Outer diameter of flange
235
mm
DO1
Outer pipe diameter connection
106
mm
DO2
Outer pipe diameter connection
106
mm
D21
Diameter bolt hole
23
mm
D22
Diameter bolt hole
23
mm
D41
Diameter sealing edge
156
mm
D42
Diameter sealing edge
156
mm
DN1
Nominal inner diameter
100
mm
DN2
Nominal inner diameter
100
mm
F1
Thickness sealing edge
3.0
mm
F2
Thickness sealing edge
3.0
mm
H1
Pump height
1334.0
1334.0
mm
DM
Diameter motor
217
mm
H2
Height to bottom side electrical cabinet
842
842
mm
H3
Distance to centre connection
140
mm
H4
Distance to bottom side motor
842
842
mm
H5
Thickness foot
45
mm
H6
Distance to fastening
1018.00
1018.00
mm
K1
Pitch circle
190
mm
K2
Pitch circle
190
mm
L1
Connection length
190
mm
L2
Connection length
190
mm
LE4
Width electrical cabinet
290.39
mm
LE5
Length electrical cabinet
441
mm
LE7
Centre pump to top side electrical cabinet
386
mm
LH1
Centre-to-centre holes
190
mm
LH2
Centre-to-centre holes
190
mm
LO1
Length oval flange
0
mm
LO2
Length oval flange
0
mm
N1
Number of bolt holes
8
N2
Number of bolt holes
8
Z1
Working length
190
mm
Z2
Working length
190
mm
BF3
Dimensions
0.00
mm
BF4
Dimensions
0
mm
BF5
Dimensions
0.00
mm
BF6
Dimensions
0
mm
B4
Dimensions
280
mm
B5
Dimensions
350
mm
B7
Dimensions
0
mm
B8
Dimensions
0
mm
B9
Dimensions
0
mm
B10
Dimensions
0
mm
B11
Dimensions
0
mm
CF1
Dimensions
0
CF2
Dimensions
0
DIAMD1
Dimensions
318
mm
DIAMD2
Dimensions
16.0
mm
D3
Dimensions
241
mm
D4
Dimensions
350
mm
DL1
Dimensions
14
mm
DL2
Dimensions
280
mm
H0
Dimensions
225
mm
H7
Dimensions
0
mm
H8
Dimensions
314.0
mm
H9
Dimensions
22.0
mm
H10
Dimensions
0
H11
Dimensions
0.0
mm
H12
Dimensions
0
mm
L4
Dimensions
0
mm
L5
Dimensions
264
mm
L7
Dimensions
0
mm
L8
Dimensions
235.5
mm
L9
Dimensions
0
mm
L12
Dimensions
0
mm
R1
Dimensions
555
mm
B
Angle bracket
180
°
IFrame
Your browser does not support iframes.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表