암호
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
INDA
Description
New Claire - Parete doccia con telaio integrale ad apertura scorrevole
Bill of material
B56140AN01
LODDEST
LOD Destination
LODLEVEL
LOD Level
BRANDDESC
Brand description
INDA
ARTNUM
Article number
B56140AN01
EXTN
Extensibility
FIN1
Panels Finish
FIN2
Glass Finish
IGP
Inda glass protection
SDESCR1
Very short description 1
INDA 1S.Cor.Sli.Rem. B56140
SDESCR2
Very short description 2
NEW CLAIRE L89xH195xP5 ChBTransp.
ARTDESC
Article description
Brand: INDA Serie: NEW CLAIRE Corner sliding panels - One side Prod. No.: B56140 L89xH195xP5 Aluminium Brilliant Chrome Glass 6 mm Transparent
INTERCODE
International codes
EAN-13:8033163269344
ARTTYPE
Article type
Standard article
STATE
State
CURRENT
VARCHAR
Variant characteristics
0
HEIGHT
Height
1.95
WIDTH
Width
0.89
DEPTH
Depth
0.05
WEIGHT
Weight
35
SER
Series
New Claire
LINE
Line
Corner sliding panels - One side
MOD
Model
B56140
INTRCODE
Intrastat code
70200080
COLLEZIONE
Collection
Studios
STRMAT
Material structure
Aluminium
PANELMAT
Panel material
Glass 6 mm
CRT
Certification
DSG
Design
Studio INDA
CRTX
https://environdec.com/library/epd1811
IFrame
미리보기
3D
치수도
2D
CAD모델 다운로드