Catalog navigation
CAD model selection
Delivery country
Selectable products: 1
HELP_VARIABLE
Company
SCHELL
Description
shower panel - LINUS INOX DP-C-T-H
Bill of material
008462899
SA010ID04
company/name of manufacturer
SCHELL GmbH & Co. KG
SA110ID04
fitting type description
Shower panel LINUS Inox
SA700ID30
Product description
Shower panel LINUS Inox DP-C-T hand shower, shower rail,stainless steel
SA810ID03
purchase order number
008462899
SA810ID06
GTIN - number
4021163168273
PP
product preview
LOD
Level of detail
LONGDESC
long text - Click on text for HTML view
Shower panel LINUS Inox DP-C-T-H Mixed water, ThermoProtect thermostat Made from high-quality stainless steel (1.4404) material with a brushed finish. Integrated SCHELL shower fitting. Triggering via CVD-Touch electronics with automatic closing. Optional battery or mains operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Pivoting front panel for easy installation and servicing. Suitable for connections from rear or for exposed connections from above. Scope of delivery Electronic self-closing exposed shower panel Operating button for thermostat with push sleeve, temperature setting unlockable/lockable at 38 °C CVD-Touch electronics, programmable, IP65 protection against low-pressure water jets ThermoProtect thermostat, conform to EN 1111, anti-scalding protection if cold water supply fails 6 V solenoid valve 2 backflow preventers (EN 1717: EB-type) 2 pre-filters Hand shower, 3-way adjustable and connection hose Slide bar Connection accessories with isolating valve(s) Fastening material for wall installation Technical data Setting options via SWS SSC Actuation force (soft/medium/hard) Manual programming (off/on) Max. flow time (1-950 s) Stagnation flush (off/1-1000 s, every 1-250 h after last flush/every 1-250 h) Actuation timeout (off/1-255 s, timeout 1-2000 min) Setting options via manual programming Max. flow time (10-360 s in 10 program stages, factory setting 20 s) Stagnation flush (off/20 s, every 24 h) Flow: max. 9 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C temporarily Material: Actuation Brass; Housing Stainless steel 1.4404; Piping Plastic, conform to German drinking water regulations; Waterpath Brass, conform to German drinking water regulations Surface: Actuation Chrome; Housing Brushed stainless steel Dimensions: w 240 mm x h 1200 mm x d 80 mm length shower hose: 1500 mm length shower bar: 678 mm Connection: 2x DN 15 G 1/2 AG Certificates: Belgaqua - 008462899
WEB
web link
http://www.schell.eu/deutschland_de/a/008462899
SA700ID04
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
SA350ID03
Installation location
warm and cold PWH, PWC drinking water
SA700ID23
Sound insulation class / noise class
SA700ID07
perm. operating temperature
70 °C
SA700ID08
perm. operating pressure
5 bar
SA700ID32
nominal size DN
15
SA700ID34
nominal pressure PN
10
SA700ID35
minimum operarting temperature
10 °C
SA400ID03
Housing material
brass
SA450ID03
Surface
Stainless steel brushed
SA740ID03
standards/rules/approvals
SA010ID06
web address of manufacturer
www.schell.eu
Previews
3D
Dimension
2D
Download CAD models