Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Palme
Description
Walk-in Curve partition, freestanding with centre section - WALK-IN
Bill of material
ACVWF31/H1/20
PG
Product group
Walk-In
WG
Material group
Partition
PL
Product line
Walk-In Curve
INS
Installation
Freestanding
AT
Item text
WALK-IN CURVE partition, freestanding, without wall profile, with centre section | installation on tiled floor with standard size 1360 mm x 2000 mm
K
Dimension
Standard size
M
Installation
MS
Centre section width
228
B
Width
mm
B2
Width, following
1360 mm
H
Height
2000 mm
BN
Part no.
ACVWF31/H1/20
AP
Profile colour
AG
Glass design
LODLEVEL
LOD Level
Previews
3D
2D
Download CAD models