Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A15510 - Basket with removable shelf
Bill of material
A15510CR
CODE
Code
A15510CR
MAT
Material
SDESCR1
Very short description 1
INDA Shelf Cm52X11.2 H1.7
SDESCR2
Very short description 2
Divo 1500 A15510 52X11.2 CR
ARTDESC
Article description
INDA ACCESSORIES Divo 1500 Shelf Cm52X11.2 H1.7 CR
INTERCODE
International code
EAN-13:8033163031569
HEIGHT
Height
1.7 cm
WIDTH
Width
52 cm
DEPTH
Depth
11.2 cm
WEIGHT
Weight
1.300 kg
SER
Series
Divo 1500
LINE
Shelf
MOD
Model
A15510
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models