Code
Catalog navigation
Selección de modelo CAD
Delivery country
Productos disponibles: 1
HELP_VARIABLE
Company
SCHELL
Description
Unterputz-Dusche - LINUS BASIC D-C-T
Bill of material
019092899
SA010ID04
Firma/Herstellername
SCHELL GmbH & Co. KG
SA110ID04
Armaturen-Typbezeichnung
Unterputz-Dusche LINUS BASIC D-C-T
SA700ID30
Produktbeschreibung
Unterputz-Dusche LINUS BASIC D-C-T, CVD, Thermostat, Edelstahl
SA810ID03
Bestell-Nummer
019092899
SA810ID06
GTIN-Nummer
4021163157314
PP
Produkt-Preview
LOD
Detaillierungsgrad
LONGDESC
Langtext
Concealed shower LINUS Basic D-C-T Mixed water, ThermoProtect thermostat For WBD-E-T concealed masterbox. Triggering via CVD-Touch electronics with automatic closing. Optional battery or mains operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Scope of delivery Front panel Operating button for thermostat with push sleeve, temperature setting unlockable/lockable at 38 °C CVD-Touch electronics, programmable, IP65 protection against low-pressure water jets Fastening material Technical data Setting options via SWS SSC Actuation force (soft/medium/hard) Manual programming (off/on) Max. flow time (1-950 s) Stagnation flush (off/1-1000 s, every 1-250 h after last flush/every 1-250 h) Actuation timeout (off/1-255 s, timeout 1-2000 min) Setting options via manual programming Max. flow time (4-120 s, 10 program stages) Stagnation flush (off/20 s, every 24 h) Material: Actuation Brass; Front panel Stainless steel Surface: Actuation Chrome; Front panel Brushed stainless steel Dimensions front plate: w 183 mm x h 283 mm x d 3 mm Protection class: IP65 (CVD touch electronics) - 019092899
WEB
Weblink
http://www.schell.eu/deutschland_de/a/019092899
SA700ID04
Armaturtyp
Entnahmearmatur (z. B. Sanitärarmaturen, Auslaufarmatur, Zapfventil, Mischbatterien, Zweigriffarmaturen)
SA400ID03
Gehäusewerkstoff (nicht wasserberührend)
Edelstahl (nicht rostender Stahl)
SA450ID03
Oberfläche
gebürstet
MPV
Menge pro Verpackungseinheit
1 PCE je NMP
SA740ID03
Normen/Regeln/Zulassungen
SA010ID06
Webadresse des Herstellers
www.schell.eu
IFrame
Previews
3D
Dimensión
Characteristics Graph
2D
Descarga de modelos CAD